L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Coaxial  >  Adapters, Couplers, Splitters  >  Interseries 50 Ohm  >  SMA Interseries 50 Ohm  >  AXA-RTPRSJ

Coaxial Adapter, RP-SMA Jack / RP-TNC Plug


ADP,RP-TNC PLUG / RP-SMA JACK
Roll over image to zoom in
ADP,RP-TNC PLUG / RP-SMA JACK ADP,RP-TNC PLUG / RP-SMA JACK ADP,RP-TNC PLUG / RP-SMA JACK
L-com Item # AXA-RTPRSJ

List Price$5.87
Your Price 1-9$5.87
10-24$5.40
25-99$4.93
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

This Reverse Polarity TNC Plug (RP-TNC) to Reverse Polarity SMA Jack (RP-SMA) coaxial adapter provides the ability to connect between a RP-TNC Jack and RP-SMA Plug interface. Interconnection of these interfaces is often found in test lab or in field environments where devices of differing interface types are interconnected.

L-com Item #AXA-RTPRSJ
ManufacturerL-com
UPC # (More)822335076853
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)
Features:
  • Allows interconnection of devices with RP-TNC Jack and RP-SMA Plug interfaces
  • Nickel plated body for enhanced corrosion resistance
  • Gold plated center contact for reduced signal loss
  • Handy device to have on hand to solve your interconnection problems
Applications:
  • Coaxial extension
  • Coaxial interface conversion
  • OEM coax applications
  • Coax retrofit applications

Specifications

Electrical
Impedance50 Ohms
Frequency RangeDC ~ 11 GHz
Voltage Rating500 Volts Peak
Dielectric Withstanding Voltage1000 Volts RMS
Insertion Loss.15 dB Max.
Mechanical
Mating7/16-28 UNEF Threaded Coupling
1/4-36 UNS Threading Coupling
Mating Torque15 inch pounds (170 N.cm) Max.
Material
BodyNickel Plated Brass
ContactGold Plated Brass
InsulatorTFE
Environmental
Temperature Range-55°C(-67°F) to +85°C(+185°F)
Temperature CyclingMIL-Std. 202 Method 102 (Test Condition C)
WeatherproofAll TNC Connectors are Weatherproof
Moisture ResistanceMIL-Std. 202 Method 106 (Test Condition B)
CorrosionMIL-Std. 202 Method 101 (Test Condition C)
VibrationMIL-Std. 202 Method 204 (Test Condition B)
AltitudeMIL-Std. 202 Method 105 (Test Condition C)
RoHS CompliantYes

Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Coaxial Adapter, RP-SMA Jack / RP-TNC Plug
© Infinite Electronics International, Inc.