L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Coaxial  >  Adapters, Couplers, Splitters  >  Interseries 50 Ohm  >  SMA Interseries 50 Ohm  >  AXA-NFRSJ

Coaxial Adapter, RP-SMA Jack / N-Female


ADP,N-Female to RP-SMA Jack
Roll over image to zoom in
ADP,N-Female to RP-SMA Jack ADP,N-Female to RP-SMA Jack ADP,N-Female to RP-SMA Jack
L-com Item # AXA-NFRSJ

List Price$7.27
Your Price 1-9$7.27
10-24$6.69
25-99$6.11
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

This N-Female to Reverse Polarity SMA Jack (RP-SMA) coaxial adapter provides the ability to connect between a N-Male and RP-SMA Plug interface. Interconnection of these interfaces is often found in test lab or in field environments where devices of differing interface types are interconnected.

L-com Item #AXA-NFRSJ
ManufacturerL-com
UPC # (More)822335075054
Features:
  • Allows interconnection of devices with N-Male and RP-SMA Plug interfaces
  • Nickel plated body for enhanced corrosion resistance
  • Gold plated center contact for reduced signal loss
  • Handy device to have on hand to solve your interconnection problems
Applications:
  • Coaxial extension
  • Coaxial interface conversion
  • OEM coax applications
  • Coax retrofit applications

Specifications

Electrical
Impedance 50 Ohms
Frequency Range DC ~ 11 GHz
Voltage Rating 500 Volts Peak
Dielectic Withstanding Voltage 1000 Volts RMS
Insertion Loss .15 dB Max.
Mechanical
Mating 5/8-24 UNEF Threaded Coupling
1/4-36 UNS Threaded Coupling
Mating Torque 15 inch pounds (170 N.cm) Max.
Material
Body Nickel Plated Brass
Contact Gold Plated Brass
Insulator TFE
Environmental
Temperature Range -55C(-67F) to +85C(+185F)
Temperature Cycling MIL-Std. 202 Method 102 (Test Condition C)
Weatherproof All N-Type Connectors are Weatherproof
Moisture Resistance MIL-Std. 202 Method 106 (Test Condition B)
Corrosion MIL-Std. 202 Method 101 (Test Condition C)
Vibration MIL-Std. 202 Method 204 (Test Condition B)
Altitude MIL-Std. 202 Method 105 (Test Condition C)
RoHS Compliant Yes

Accessories for this product . . .

Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Coaxial Adapter, RP-SMA Jack / N-Female
© Infinite Electronics International, Inc.