L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Thursday, July 4th, in observance of the Independence Day holiday.

You Are Here:  Home  >  Coaxial  >  Adapters, Couplers, Splitters  >  Interseries 50 Ohm  >  Type-N Interseries 50 Ohm  >  AXA-BFNM90

Coaxial Adapter, N-Male Right Angle / BNC Female


ADP,BNC-FEMALE/N-MALE R/A
Roll over image to zoom in
ADP,BNC-FEMALE/N-MALE R/A ADP,BNC-FEMALE/N-MALE R/A ADP,BNC-FEMALE/N-MALE R/A
L-com Item # AXA-BFNM90

List Price$8.43
Your Price 1-9$8.43
10-24$7.76
25-99$7.08
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

This BNC Female to N-Female 90 degree adapter provides the ability to connect a device with a BNC Male to a device with a N-Male . This type of interconnection is often found in test environments where connection between interfaces of different types is needed.

L-com Item #AXA-BFNM90
ManufacturerL-com
UPC # (More)822335095847
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Nickel plated body for enhanced corrosion resistance
  • Gold plated center contact for reduced signal loss
  • Right angle construction useful in tight fit situations
  • Handy device to have on hand to solve your interconnection problems
Applications:
  • Coaxial extension
  • Coaxial interface conversion
  • OEM coax applications
  • Coax retrofit applications
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Coaxial Adapter, N-Male Right Angle / BNC Female
© Infinite Electronics International, Inc.