Electrical |
Impedance | 50 Ohms |
Frequency Range | DC ~ 3 GHz |
Voltage Rating | 500 Volts Peak |
Dielectic Withstanding Voltage | 1000 Volts RMS |
Insertion Loss | .15 dB Max. |
Mechanical |
Mating | 5/8-24 UNEF Threaded Coupling 2-Stud Bayonet Coupling |
Mating Torque | 15 inch pounds (170 N.cm) Max. |
Material |
Body | Nickel Plated Brass |
Contact | Gold Plated Brass |
Insulator | TFE |
Environmental |
Temperature Range | -55C(-67F) to +85C(+185F) |
Temperature Cycling | MIL-Std. 202 Method 102 (Test Condition C) |
Weatherproof | All N-Type Connectors are Weatherproof |
Moisture Resistance | MIL-Std. 202 Method 106 (Test Condition B) |
Corrosion | MIL-Std. 202 Method 101 (Test Condition C) |
Vibration | MIL-Std. 202 Method 204 (Test Condition B) |
Altitude | MIL-Std. 202 Method 105 (Test Condition C) |
RoHS Compliant | Yes |