L-com

Coaxial Adapter, BNC Male / Male

  • Picture of Coaxial Adapter, BNC Male / Male
  • Picture of Coaxial Adapter, BNC Male / Male
Picture of Coaxial Adapter, BNC Male / Male
SKU BA100
  Available for backorder
Quantity Price
1 - 24 $11.19
25 - 49 $10.63
50 - 99 $10.07
100 + Call Us
Price $11.19

All Prices are in US Dollars and do not include duties



This 50 Ohm BNC male coupler provides the ability to interconnect two devices with BNC female interfaces. A common use for this device is to change the gender of a device from BNC female to BNC male.

Features
  • Difficult to find male to male configuration
  • Gold plated contact pin for reduced signal loss
  • Couples devices with female BNC interfaces
  • Handy device to help solve your interconnection problems
  • Nickel plated body for enhanced corrosion resistance

Application
  • Coax retrofit applications
  • Coaxial Extension
  • Coaxial interface conversion
  • Low-loss coax
  • OEM coax applications

Key Specifications

Key Specifications

Connector Series 1
BNC
Connector Gender 1
Male
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
BNC
Connector Gender 2
Male
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
4 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.