L-com

Coaxial Adapter, BNC Bulkhead, Insulated Ground

  • Picture of Coaxial Adapter, BNC Bulkhead, Insulated Ground
  • Picture of Coaxial Adapter, BNC Bulkhead, Insulated Ground
Picture of Coaxial Adapter, BNC Bulkhead, Insulated Ground
SKU BA1089
Available to Ship 813
Quantity Price
1 - 24 $15.19
25 - 49 $14.43
50 - 99 $13.67
100 + Call Us
Price $15.19

All Prices are in US Dollars and do not include duties



This 50 Ohm insulated BNC female to female feed thru bulkhead coupler provides the ability to pass a coaxial connection through a panel or bulkhead utilizing a standard .470" single D mounting hole with the additional feature of providing a non conductive mounting surface to reduce ground loop problems. A common use for this device is to create a connection point on either side of a obstruction.

Features
  • Gold plated center contact for reduced signal loss
  • Provides 50 Ohm signal feed-thru for two BNC male interface devices
  • Complete with nut and lockwasher mounting hardware
  • Nickel plated body for enhanced corrosion resistance
  • Non conductive mounting flange and threaded barrel provide insulation from panel

Application
  • Coax retrofit applications
  • Coaxial Extension
  • OEM coax applications
  • Coaxial interface conversion

Key Specifications

Key Specifications

Connector Series 1
BNC
Connector Gender 1
Female
Connector Polarity 1
Standard
Connector Impedance 1
50 Ohm
Connector Series 2
BNC
Connector Gender 2
Female
Connector Polarity 2
Standard
Connector Impedance 2
50 Ohm
Adapter Body Style
Straight
Connector Mount Method 1
Bulkhead
Connector Body Material 1
Brass
Connector Mount Method 2
None
Connector Body Material 2
Brass

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.