L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Coaxial  >  Terminators  >  BNC Male Terminators  >  BIF9M

BNC Terminator, Male, use with RG62 (93 Ohms) Nylon Cap


TERMINATOR BNC M 93 OHM RG62
Roll over image to zoom in
TERMINATOR BNC M 93 OHM RG62 TERMINATOR BNC M 93 OHM RG62
L-com Item # BIF9M

List Price$6.68
Your Price 1-9$6.68
10-24$6.15
25-99$5.61
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
This BNC male terminator features an insulated coupling nut and a white color coded cap indicating a 93 Ohm resistance. A ¼ watt @70 degrees metal film type resistor with a +/- 1% tolerance is utilized.

L-com Item #BIF9M
ManufacturerL-com
UPC # (More)822335002180
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)
ColorWhite
Features:
  • Line termination of a 93 Ohm transmission line
  • Color coded white to assure proper attachment
  • Insulated to avoid grounding problems
  • 1/4 watt terminating resistor
Applications:
  • 10Base-3
  • Ethernet
  • Cheapernet
  • Thinnet
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed BNC Terminator, Male, use with RG62 (93 Ohms) Nylon Cap
© Infinite Electronics International, Inc.