L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Coaxial  >  Terminators  >  BNC 50 & 75 Ohm Terminators  >  BTB9MD

BNC Terminator, Male, use with RG62 (93 Ohms)


TERMINATOR BNC M RG62 93 OHM
Roll over image to zoom in
L-com Item # BTB9MD

List Price$7.15
Your Price 1-9$7.15
10-24$6.86
25-99$6.58
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
This BNC male terminator utilizes a ¼ watt carbon film type resistor and a 93 Ohm impedance value. Connector body is marked with 93 Ohm value to assure proper installation.

L-com Item #BTB9MD
ManufacturerL-com
UPC # (More)822335002586
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)
Features:
  • Termination of 93 Ohm coaxial lines
  • Nickel plated body provides optimum resistance to corrosion
  • Gold plated contacts minimize attenuation
  • 1/4 watt terminating resistor
Applications:
  • Coaxial termination
  • Data center
  • Test & measurement
  • Laboratory
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed BNC Terminator, Male, use with RG62 (93 Ohms)
© Infinite Electronics International, Inc.