L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Coaxial  >  Terminators  >  BNC 50 & 75 Ohm Terminators  >  BTB5MD

BNC Terminator, Male, use with RG58 (50 Ohms)


TERMINATOR BNC M RG58 50 OHM
Roll over image to zoom in
TERMINATOR BNC M RG58 50 OHM TERMINATOR BNC M RG58 50 OHM
L-com Item # BTB5MD

List Price$6.94
Your Price 1-9$6.94
10-24$6.66
25-99$6.38
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
This BNC male terminator utilizes a ¼ watt carbon film type resistor and a 50 Ohm impedance value. Connector body is marked with 50 Ohm value to assure proper installation.

L-com Item #BTB5MD
ManufacturerL-com
NSN # (More)5935014560417
UPC # (More)822335002548
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Termination of 50 Ohm coaxial lines
  • Nickel plated body provides optimum resistance to corrosion
  • Gold plated contacts minimize attenuation
  • 1/4 watt terminating resistor
Applications:
  • Coaxial termination
  • Data center
  • Test & measurement
  • Laboratory
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed BNC Terminator, Male, use with RG58 (50 Ohms)
© Infinite Electronics International, Inc.