L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Coaxial  >  Terminators  >  BNC Female Terminators  >  BIF5F

BNC Terminator, Female, use with RG58 (50 Ohms) Nylon Cap


TERMINATOR BNC F 50 OHM RG58
Roll over image to zoom in
TERMINATOR BNC F 50 OHM RG58 TERMINATOR BNC F 50 OHM RG58
L-com Item # BIF5F

List Price$5.67
Your Price 1-9$5.67
10-24$5.22
25-99$4.76
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
This BNC female terminator features an insulated body and a green color coded cap indicating a 50 Ohm resistance value for use with 50 Ohm coaxial cable such as RG58 . A ¼ watt @70 degrees metal film type resistor with a +/- 1% tolerance is utilized.

L-com Item #BIF5F
ManufacturerL-com
UPC # (More)822335002128
RoHS StatusRoHS Compliant RoHS Compliant(More)
ColorGreen
Features:
  • Line termination of a 50 Ohm transmission line
  • Color coded green to assure proper attachment
  • 1/4 watt terminating resistor
  • BNC female interface for male terminated assemblies
Applications:
  • 10Base-2
  • Ethernet
  • Cheapernet
  • Thinnet
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed BNC Terminator, Female, use with RG58 (50 Ohms) Nylon Cap
© Infinite Electronics International, Inc.