Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: The L-com offices will be closed November 27th and 28th in observance of the Thanksgiving holiday.
You Are Here:  Home  >  Coaxial  >  Connectors  >  BNC  >  BNC Crimp Plugs (Straight)

BNC Male Crimp Connectors – 50 Ohm & 75 Ohm


L-com offers one of the broadest selections of BNC Male crimp type connectors covering all the popular 50 Ohm and 75 Ohm RG style cables. We are sure to have the connector to meet your needs. These connectors feature fully machined components as well as gold plated center contacts for optimum signal transmission. Utilizing these connectors along with our bulk coaxial cable and crimping tools assures your ability to produce a high quality coaxial cable assembly. Most connectors are typically in stock and available for immediate delivery.

50 Ohm BNC Crimp Plug for RG58U (20 AWG C.C.) Cable 50 Ohm BNC Crimp Plug for RG58U (20 AWG C.C.) Cable Quantity   
Item # BAC836A-58 
List Price $3.10   PriceBreaks  Availability  In Stock

50 Ohm BNC Crimp Plug for RG58 Plenum (20 AWG C.C.) Cable 50 Ohm BNC Crimp Plug for RG58 Plenum (20 AWG C.C.) Cable Quantity   
Item # BAC836A-58P 
List Price $3.90   PriceBreaks  Availability  In Stock

50 Ohm BNC Crimp Plug for RG58, 195-Series Cable 50 Ohm BNC Crimp Plug for RG58, 195-Series Cable Quantity   
Item # ABM-1700 
List Price $2.35   PriceBreaks  Availability  In Stock

50 Ohm BNC Crimp Plug for RG142/223/400 Cable 50 Ohm BNC Crimp Plug for RG142/223/400 Cable Quantity   
Item # BAC547 
List Price $2.80   PriceBreaks  Availability  In Stock

50 Ohm BNC Crimp Plug for Belden 7807 Cable 50 Ohm BNC Crimp Plug for Belden 7807 Cable Quantity   
Item # HPC782 
List Price $10.10   PriceBreaks  Availability  In Stock

50 Ohm BNC Crimp Plug for Belden 9913 Cable 50 Ohm BNC Crimp Plug for Belden 9913 Cable Quantity   
Item # HPC992 
List Price $12.30   PriceBreaks  Availability  In Stock

50 Ohm BNC Crimp Plug for RG174 Cable 50 Ohm BNC Crimp Plug for RG174 Cable Quantity   
Item # BAC836B-74 
List Price $5.30   PriceBreaks  Availability  In Stock

50 Ohm Fully Insulated BNC Crimp Plug and Boot, RG58 Cable 50 Ohm Fully Insulated BNC Crimp Plug and Boot, RG58 Cable Quantity   
Item # BIF-83 
List Price $4.80   PriceBreaks  Availability  In Stock

75 Ohm BNC Crimp Plug for RG187 and CTL Cable 75 Ohm BNC Crimp Plug for RG187 and CTL Cable Quantity   
Item # BAC836B-87 
List Price $3.00   PriceBreaks  Availability  In Stock

75 Ohm BNC Crimp Cable Plug, 2-pc. or RG6-Q Cable 75 Ohm BNC Crimp Cable Plug, 2-pc. or RG6-Q Cable Quantity   
Item # BAC042 
List Price $2.45   PriceBreaks  Availability  In Stock

75 Ohm BNC Crimp Plug, 2 Pc. for RG59 Teflon Cable 75 Ohm BNC Crimp Plug, 2 Pc. for RG59 Teflon Cable Quantity   
Item # BAC031 
List Price $3.55   PriceBreaks  Availability  In Stock

75 Ohm BNC Crimp Plug, 2 Pc. for RG6 Cable 75 Ohm BNC Crimp Plug, 2 Pc. for RG6 Cable Quantity   
Item # BAC032 
List Price $3.55   PriceBreaks  Availability  In Stock

75 Ohm BNC Crimp Plug, 2 Pc.for RG59 Cable 75 Ohm BNC Crimp Plug, 2 Pc.for RG59 Cable Quantity   
Item # BAC030 
List Price $3.55   PriceBreaks  Availability  In Stock

75 Ohm BNC Crimp Plug for RG59 and RG62 (22 AWG C.C.) Cable 75 Ohm BNC Crimp Plug for RG59 and RG62 (22 AWG C.C.) Cable Quantity   
Item # BAC836A-59 
List Price $3.00   PriceBreaks  Availability  In Stock

75 Ohm BNC Crimp Plug, 3 Pc.for RG59 Cable (23 AWG C.C.) Cable 75 Ohm BNC Crimp Plug, 3 Pc.for RG59 Cable (23 AWG C.C.) Cable Quantity   
Item # BAC027 
List Price $3.55   PriceBreaks  Availability  In Stock

75 Ohm BNC Crimp Plug, 3 Pc.for RG59 Cable (20 AWG C.C.) Cable 75 Ohm BNC Crimp Plug, 3 Pc.for RG59 Cable (20 AWG C.C.) Cable Quantity   
Item # BAC027A 
List Price $3.55   PriceBreaks  Availability  In Stock

75 Ohm BNC Crimp Plug, 3 Pc. for RG59 Teflon Cable 75 Ohm BNC Crimp Plug, 3 Pc. for RG59 Teflon Cable Quantity   
Item # BAC028 
List Price $3.55   PriceBreaks  Availability  In Stock

75 Ohm BNC Crimp Plug, 3 Pc. for RG6 Plenum Cable 75 Ohm BNC Crimp Plug, 3 Pc. for RG6 Plenum Cable Quantity   
Item # BAC029 
List Price $3.55   PriceBreaks  Availability  In Stock

Telco Grade 75 Ohm BNC Crimp Plug for 734 Cable Telco Grade 75 Ohm BNC Crimp Plug for 734 Cable Quantity   
Item # BAC-UPL220-025 
List Price $11.35   PriceBreaks  Availability  In Stock

Telco Grade 75 Ohm BNC Crimp Plug for 735 Cable Telco Grade 75 Ohm BNC Crimp Plug for 735 Cable Quantity   
Item # BAC-UPL220-026 
List Price $11.35   PriceBreaks  Availability  In Stock

Digital 75 Ohm BNC Crimp Plug for 1505A Cable Digital 75 Ohm BNC Crimp Plug for 1505A Cable Quantity   
Item # BAC-UPL2000-D2B 
List Price $9.20   PriceBreaks  Availability  In Stock

Digital 75 Ohm BNC Crimp Plug for 1506A Plenum Cable Digital 75 Ohm BNC Crimp Plug for 1506A Plenum Cable Quantity   
Item # BAC-UPL2000-D8B 
List Price $9.20   PriceBreaks  Availability  In Stock



More Ideas
Deluxe Full Cycle Ratchet Crimp Tool Kit                                                                                                                                                                                                                      Deluxe Full Cycle Ratchet Crimp Tool Kit
 Your Price:   $159.95
Availability:     In Stock
    More Info
RG174/U Bulk Coaxial Cable - Flexible Small Diameter 50 Ohm RG174 Cable                                                                                                                                                                                       RG174/U Bulk Coaxial Cable - Flexible Small Diameter 50 Ohm RG174 Cable
 Your Price:   $33.00
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845