L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Coaxial  >  Adapters, Couplers, Splitters  >  Adapters Auto Termination  >  BA45-75

BNC Auto-Terminating (F-M-F) T Adapter, 75 Ohm


ADAP T  AUTO TERM BNC 75 OHM
Roll over image to zoom in
ADAP T  AUTO TERM BNC 75 OHM ADAP T  AUTO TERM BNC 75 OHM ADAP T  AUTO TERM BNC 75 OHM
L-com Item # BA45-75

List Price$11.68
Your Price 1-9$11.68
10-24$10.75
25-99$9.81
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

This 75 Ohm BNC T shape auto terminating adaptor features the ability to engage a terminating resistor as soon as a cable is disconnected from any port. This adaptor has a one BNC plug and two BNC jack ports often found in test applications.

L-com Item #BA45-75
ManufacturerL-com
UPC # (More)822335000780
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Automatic termination of an 75 Ohm line when not coupled
  • T design allows signal splitting
  • Nickel plated body for enhanced corrosion resistance
  • Gold plated center contact for reduced signal loss
  • Eliminates accidental creation of open lines after decoupling
Applications:
  • Test environments
  • R&D
  • MDF/IDF
Accessories for this product . . .

Similar Products

Coaxial Adapter, BNC Female / Right Angle Male                                                      Coaxial Adapter, BNC Female / Right Angle Male
Your Price: $5.69
Availability: In Stock
More Info
Coaxial Adapter, BNC Female / Male / Female                                                         Coaxial Adapter, BNC Female / Male / Female
Your Price: $11.26
Availability: In Stock
More Info
BNC Auto-Terminating (F-M-F) T Adapter, 50 Ohm                                                      BNC Auto-Terminating (F-M-F) T Adapter, 50 Ohm
Your Price: $12.35
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed BNC Auto-Terminating (F-M-F) T Adapter, 75 Ohm
© Infinite Electronics International, Inc.