L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Coaxial  >  Adapters, Couplers, Splitters  >  Adapters Auto Termination  >  BA307-75

BNC Auto-Terminating (F-F) Bulkhead Adapter, 75 Ohm


ADAP AUTO TERM BNC F 75 OHM
Roll over image to zoom in
ADAP AUTO TERM BNC F 75 OHM ADAP AUTO TERM BNC F 75 OHM
L-com Item # BA307-75

List Price$8.77
Your Price 1-9$8.77
10-24$8.07
25-99$7.37
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

This 75 Ohm BNC female auto terminating adaptor features the ability to engage a terminating resistor as soon as a cable is disconnected from any port. This adaptor has a bulkhead design with nut and lock washer for panel mounting.

L-com Item #BA307-75
ManufacturerL-com
UPC # (More)822335000629
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Automatic termination of an 75 Ohm line when not coupled
  • Bulkhead design for panel mounting
  • Nickel plated body for enhanced corrosion resistance
  • Gold plated center contact for reduced signal loss
  • Eliminates accidental creation of open lines after decoupling
Applications:
  • Test environments
  • R&D
  • MDF/IDF
Accessories for this product . . .

Similar Products

Keystone BNC Coupler Insert                                                                         Keystone BNC Coupler Insert
Your Price: $4.78
Availability: In Stock
More Info
BNC Auto-Terminating Bulkhead Adapter, 50 Ohm                                                       BNC Auto-Terminating Bulkhead Adapter, 50 Ohm
Your Price: $9.51
Availability: In Stock
More Info
Keystone 75 Ohm BNC Coupler Insert                                                                  Keystone 75 Ohm BNC Coupler Insert
Your Price: $6.40
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed BNC Auto-Terminating (F-F) Bulkhead Adapter, 75 Ohm
© Infinite Electronics International, Inc.