L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

 
You Are Here:  Home  >  Coaxial  >  Adapters, Couplers, Splitters  >  Bulkhead Mount 50 and 75 Ohm  >  BNC Bulkhead Mount  >  BA039

75 Ohm Coaxial Adapter, BNC F / Bulkhead, Acetal Mnt. Flange


ADAPTOR BNC F-F 75 OHM INSUL
Roll over image to zoom in
ADAPTOR BNC F-F 75 OHM INSUL ADAPTOR BNC F-F 75 OHM INSUL
L-com Item # BA039

List Price$6.92
Your Price 1-9$6.92
10-24$6.50
25-99$6.09
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

This 75 Ohm insulated BNC female to female feed thru bulkhead coupler provides the ability to pass a coaxial connection through a panel or bulkhead utilizing a standard .470" single D mounting hole with the additional feature of providing a non conductive mounting surface to reduce ground loop problems.

L-com Item #BA039
ManufacturerL-com
NSN # (More)5935015324820
UPC # (More)822335000155
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Provides 75 Ohm signal feed-thru for two BNC male interface devices
  • Acetal mounting flange and threaded barrel provide insulation from panel
  • Nickel plated body for enhanced corrosion resistance
  • Gold plated center contact for reduced signal loss
  • Complete with nut and lockwasher mounting hardware
Applications:
  • Coaxial Extension
  • Coaxial interface conversion
  • OEM coax applications
  • Coax retrofit applications
2D Drawing (.pdf)
3D CAD Model (.step)
Accessories for this product . . .

Similar Products

Keystone BNC Coupler Insert                                                                         Keystone BNC Coupler Insert
Your Price: $4.78
Availability: In Stock
More Info
BNC Auto-Terminating (F-F) Bulkhead Adapter, 75 Ohm                                                 BNC Auto-Terminating (F-F) Bulkhead Adapter, 75 Ohm
Your Price: $8.77
Availability: In Stock
More Info
BNC Auto-Terminating Bulkhead Adapter, 50 Ohm                                                       BNC Auto-Terminating Bulkhead Adapter, 50 Ohm
Your Price: $9.51
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 75 Ohm Coaxial Adapter, BNC F / Bulkhead, Acetal Mnt. Flange
© Infinite Electronics International, Inc.