L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Coaxial  >  Low PIM Coax Products  >  Low PIM Coax Surge Protectors  >  ALQP-DFDFB

7/16 DIN Female to 7/16 DIN Female Bulkhead Low PIM 1/4 Wave Protector


LP,7/16 DIN FM TO FM-BLKHD
Roll over image to zoom in
L-com Item # ALQP-DFDFB

List Price$107.33
Your Price 1-9$107.33
10-24$100.89
25-99$94.45
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector for this coaxial lightning protector?  

The ALQP-DFDFB is a broadband quarter wave DC-Block suppressor designed for 800-2250 MHz applications. This unit is designed to pass the desired frequency while suppressing lightning surges. This protector functions like a signal filter, operating within 800-2250 MHz. Lightning strike electrical surges which operate at low frequencies (outside the ALQP-DFDFB operating range) are diverted through the protector's ground. This protector's unique design provides equal protection no matter which way it is installed, typically not found on DC block type protectors.

The ALQP-DFDFB's non-gas tube design, multi-strike capability and fast response time make it suitable for a wide range of applications. A ground lug is provided directly on the lightning protector's housing, which allow for superior grounding.

The ALQP-DFDFB features a 7/16 DIN Female Bulkhead connector with a rubber o-ring seal for mounting through an enclosure wall or panel.

Low PIM Performance

All the ALQP series protectors are ideal for use with Distributed Antenna Systems (DAS) due their excellent Low PIM performance of -150dBc.

For additional information and complete specifications, see the 2D Drawing in Downloads section.



L-com Item #ALQP-DFDFB
ManufacturerL-com
UPC # (More)822335368613
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Low PIM performance, -150 dBc
  • No gas tube to replace
  • Bi-directional, DC block design
  • 800-2250 MHz
  • Competitively priced
Applications:
  • Protection of Distributed antenna systems (DAS)
  • IEEE 802.11b and 802.11g Wireless LAN applications
Accessories for this product . . .

Similar Products

7/16 DIN Female to 7/16 DIN Female Bulkhead 800-2250 MHz 1/4 Wave Protector                         7/16 DIN Female to 7/16 DIN Female Bulkhead 800-2250 MHz 1/4 Wave Protector
Your Price: $101.01
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 7/16 DIN Female to 7/16 DIN Female Bulkhead Low PIM 1/4 Wave Protector
© Infinite Electronics International, Inc.
an Infinite company