Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Coaxial  >  Connectors  >  BNC  >  BNC Non Crimp Plugs  >  BAC10A

50 Ohm BNC Non-Crimp Plug for RG58U Cable

   Features
  • Clamp style attachment requires no crimp tools
  • Designed for attachment to RG58 coaxial cable
  • Machined components produce a durable connector
  • Gold plated contact pin reduces signal loss
  • Associated bulk cable available
50 Ohm BNC Non-Crimp Plug for RG58U Cable
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$4.25
Your Price1-9$4.25
10-24$4.00
25-99$3.74
100-249$3.49
250-499$3.23
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type for this connector? 

This BNC male connector has been specifically designed for clamp on style attachment to RG58 style coaxial cable. The connector body and clamp nut are machined and nickel plated for superior corrosion resistance and durability. Gold plating is utilized on the center pin for low contact resistance. This precision well made connector is typically available from stock for immediate delivery.

   Details
L-com Item #BAC10A
ManufacturerL-com
UPC # (More)822335001404
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Coaxial cable assembly
  • Premise wiring
  • Coaxial cable repair
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
50 Ohm BNC Crimp Plug for RG58U (20 AWG C.C.) Cable                                                 50 Ohm BNC Crimp Plug for RG58U (20 AWG C.C.) Cable
Your Price:   $2.75
Availability:   In Stock
    More Info
50 Ohm BNC Crimp Plug for RG58 Plenum (20 AWG C.C.) Cable                                           50 Ohm BNC Crimp Plug for RG58 Plenum (20 AWG C.C.) Cable
Your Price:   $3.50
Availability:   In Stock
    More Info
50 Ohm Fully Insulated BNC Crimp Plug and Boot, RG58 Cable                                          50 Ohm Fully Insulated BNC Crimp Plug and Boot, RG58 Cable
Your Price:   $4.25
Availability:   In Stock
    More Info

Accessories for the 50 Ohm BNC Non-Crimp Plug for RG58U Cable
Coax Cable Stripper, 2-Blade for 400 Series and RG8 Coax
Coax Cable Stripper, 2-Blade for 400 Series and RG8 Coax
Coaxial Crimp Tool Sizes .100"-.429"
Coaxial Crimp Tool Sizes .100"-.429"
Deluxe Crimp Tool Kit
Deluxe Crimp Tool Kit
Coaxial Crimp Kit with 5 Dies, Crimp Frame, Carrying Case
Coaxial Crimp Kit with 5 Dies, Crimp Frame, Carrying Case

Customers who bought the 50 Ohm BNC Non-Crimp Plug for RG58U Cable product also bought . . .
Cat5e,  PVC Bulk, 1,000 ft Reel, 4 Pr. Stranded Black
Cat5e, PVC Bulk, 1,000 ft Reel, 4 Pr. Stranded Black
Cat. 5E, PVC Bulk w/Shield, 1,000 ft Reel, 4 Pr. Stranded Lt. Gray
Cat. 5E, PVC Bulk w/Shield, 1,000 ft Reel, 4 Pr. Stranded Lt. Gray
Two-In-One Modular Crimp Tool
Two-In-One Modular Crimp Tool
Test Cable, BNC Female / 6" Leads with Tinned End
Test Cable, BNC Female / 6" Leads with Tinned End
BNC Terminator, Male, use with RG58 (50 Ohms)
BNC Terminator, Male, use with RG58 (50 Ohms)
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed 50 Ohm BNC Non-Crimp Plug for RG58U Cable
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845