L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Coaxial  >  RF Fixed Attenuators  >  N-Type DC-3GHz  >  LCAT1003  >  LCAT1003-07

2W/7 dB RF Fixed Attenuator, N Male to N Female Brass Nickel Body Up to 3 GHz


DC-3GHz 2W RF fixed attenuator
Roll over image to zoom in
L-com Item # LCAT1003-07

List Price$33.99
Your Price 1 +$33.99
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
LCAT1003-07 is a 7dB RF fixed attenuator from L-com with excellent electrical performance. The attenuator has operating frequency range from DC to 3GHz and coaxial in-line design with N-type male connector on one end and N-type female connector on the other. The part is available in stock with same day shipping.

L-com Item #LCAT1003-07
ManufacturerL-com
Features:
  • Frequency range from DC to 3GHz
  • Input Power 2W max
  • VSWR <1.20
  • Attenuation accuracy 7±0.4dB
  • Operating temp range from -55 to 125C
Applications:
  • Instrumentation
  • RF test systems
  • Prototyping and characterization
  • Production systems
  • Precision measurements
Accessories for this product . . .

Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2W/7 dB RF Fixed Attenuator, N Male to N Female Brass Nickel Body Up to 3 GHz
© Infinite Electronics International, Inc.