L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Coaxial  >  Low PIM Coax Products  >  Low PIM DAS Signal Splitters  >  SCW02N

2-Way Low PIM Rated 750-2700 MHz DAS Signal Splitter


SPT,2-Way750-2700 MHz
Roll over image to zoom in
L-com Item # SCW02N

List Price$48.91
Your Price 1-9$48.91
10-24$44.99
25-99$41.08
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different type of signal splitter?  

The SCW02N is a 2-way wideband signal splitter which covers a frequency range of 750 MHz to 2700 MHz. This wideband design makes this signal splitter suitable for 800MHz & 900 MHz cellular and ISM band operation, 1.8 GHz & 1.9 GHz (1800-1900 MHz) PCS cellular radio applications, as well as 2.3 GHz WCS Band (2.31 - 2.36 GHz), 2.36 GHz CDMA Band and 2.4 GHz 802.11b, 802.11g and 802.11n applications. The SCW02N is also ideal for use with Distributed Antenna System (DAS) networks.

This signal splitter features a 50W power rating and is constructed from heavy duty aluminum. They are designed to be installed indoors or in weather-resistant enclosures. The SCW02N can be used to connect two antennas to one wireless bridge or for "stacking" multiple directional antennas for increased gain.

Low PIM Rated

The key to providing the best performance in a DAS application is to ensure the components used are low PIM rated. This helps meet the increasing demand for higher data rates and the ability to provide streaming video for mobile devices. With a low PIM rating of <-140 dBc, the SCW02N helps meets the most demanding PIM requirements for LTE/4G bands.

Note:
To ensure proper operation, any open splitter ports should be terminated with a high quality 50 Ohm terminator. We recommend the Hyperlink ANM-TERM1 0-6 GHz 50 Ohm N-Male Terminator.

For additional information and complete specifications, click on the Data Sheet link in the Downloads section.



This item is non-cancelable / non-returnable.


L-com Item #SCW02N
ManufacturerL-com
UPC # (More)822335070783
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Wideband design 750-2700 MHz
  • Low Passive InterModulation (PIM) rated
  • Industrial grade aluminum construction
  • 50W power rating
  • Type N-Female connectors
Applications:
  • DAS (Distributed Antenna Systems)
  • 700 MHz and cellular applications
  • AWS (Advanced wireless services) and PCS (Personal communications service) band applications
  • In-building wireless networks and LTE networks
  • IEEE 802.11b/g applications
Accessories for this product . . .

Similar Products

4-Way 750 MHz to 2.4 GHz Wideband DAS Signal Splitter                                               4-Way 750 MHz to 2.4 GHz Wideband DAS Signal Splitter
Your Price: $92.43
Availability: In Stock
More Info
3-Way 750 MHz to 2.4 GHz Wideband DAS Signal Splitter                                               3-Way 750 MHz to 2.4 GHz Wideband DAS Signal Splitter
Your Price: $70.67
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2-Way Low PIM Rated 750-2700 MHz DAS Signal Splitter
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company