Industrial Enclosures for any Application

October 4, 2018 at 8:00 AM

 

When it comes to protecting your valuable equipment, a NEMA enclosure can be a great solution. Whether your equipment could be exposed to the elements, chemicals, human tampering or theft, using an enclosure can ensure your investment is protected and provide you with peace of mind. Different enclosures provide different benefits, and you must find the best fit for your application. Here, we’ll take a closer look at Industrial enclosures and all that they have to offer.

 

When it comes to location, industrial enclosures can be used for both indoor and outdoor applications. In any setting, industrial enclosures provide extra security against theft, tampering and damage. Standard enclosures are lockable and keyed locks can be added as an extra measure to keep valuable components safe. Weatherproof outdoor enclosures can provide superior protection from the elements for outdoor wireless access points and sensitive electric components. Plus, with the option of adding heating and cooling or power, these enclosures deliver dependable performance in any climate.

 

There are numerous features that make industrial enclosures ideal for protecting sensitive equipment, these include mounting plates that securely mount equipment inside an enclosure and a thermostat controlled cooling fan that keeps equipment cool in high temperature environments. Also, a mounting lid can prevent damage and theft of the equipment inside the enclosure, these lids can have hinges, removable lids or clear viewing windows for easier viewing while maintaining security. Power over Ethernet (PoE) interface is another great feature that delivers power to the enclosed equipment where power sources are limited, plus it provides additional surge protection for internal PoE compatible equipment.

 

Many applications can benefit from the use of an industrial enclosure, and while the details might vary, they all share a similar set of requirements that include being able to operate under exceedingly harsh conditions that include exposure to corrosive chemicals, extreme temperatures and more. Some of these applications include industrial automation, oil and gas, and transportation. Rugged, industrial enclosures are also ideal for security and automation applications such as access controls, fire alarms, video surveillance equipment and building automation.  Indoor and outdoor enclosures can be used in a variety of locations to protect equipment, including cell towers and rooftops, open-access basements, telecom closets, shopping centers and factories.

 

Overall, industrial enclosures are a great way to keep expensive equipment safe. In almost any application, and even in the harshest conditions, they provide a level of security that is unmatched. To take a look at L-com’s complete, comprehensive line of industrial enclosures, click here.

 

© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, Third Floor, Suite 30, North Andover, MA 01845