Read All About It: PoE White Paper

August 3, 2017 at 8:00 AM

 

Power over Ethernet (PoE) is a revolutionary technique that provides both power and data in one Ethernet cable. PoE equipment eliminates the need to run power to remote network devices, which allows for greater flexibility and is ideal for remote locations where traditional power sources are not available. PoE can save time and money and is becoming more frequently used in wired and wireless connectivity applications with network devices such as wireless access points, switches and IP cameras.

 

Our white paper takes a deeper look at PoE, its history and how it is used in today’s telecommunications networks. Topics covered include:

 

History of PoE

  • -          How the IEEE was called upon to create the 802.3af standard to help the growth of the PoE market with a unified standard              to rely on
  • -          Power Sourcing Equipment (PSE)
  • -          Powered Devices (PD)

 

PoE Details and Variations

  • -          Mode A vs. Mode B
  • -          Mode A: Combining power via Phantom Powering
  • -          Mode B: Power over Ethernet spare pairs

 

Click here to read our PoE white paper.

 

All of our free white papers are available from our website by clicking here.

 

© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, Third Floor, Suite 30, MA 01845