Cat6a - Taking Copper to the Next Level
July 28, 2016 at 8:00 AM
Copper cable has many advantages including flexibility, cost savings, and Power over Ethernet support– and now it can add lightning fast speeds to its list of attributes. Until recently, fiber cabling was the only way to achieve 10 Gigabit Ethernet data rates, but now Cat6a is taking copper to the next level with super-speed 10Gbps transmissions.
Cat6a cables can reach 10 Gigabit Ethernet speeds at frequencies of up to 500 MHz over low-cost copper cable. That makes Cat6a ten times faster than Cat6 and cheaper than fiber cabling. Cat6a is a high performance, cost-effective solution for moving large volumes of voice, video and data traffic over a network. Its accelerated performance is perfect for use in data centers and storage area networks (SAN) that sometimes need to move terabits of data.
In addition to being fast, Cat6a supports longer distances than Cat6 with capabilities of up to 100 meters for 10GBASE-T. Cat6a cables are also backward-compatible with existing network infrastructure products, making for an easier migration path. Additionally, Cat6a cables are shielded which enhances overall performance and makes them more resistant to noise, interference and alien crosstalk.
With off the chart performance characteristics, Cat6a cables, couplers and other infrastructure products can take your network to the next level.