411 on HDMI 2.1

January 18, 2018 at 8:00 AM

 

HDMI is one of the most widely recognized technologies used in video display applications today. It is used on newer HDTVs, Blu-ray players, Apple TVs, computers and many other video display devices. Able to stream both video and audio at the same time, the simple plug and play interface is easy to use, offers high definition video, crystal clear auido, and now HDMI is about to get even better!

 

HDMI recently released its newest specification, HDMI 2.1, and it is slated to take video to the next level.

 

Here is the 411 on HDMI 2.1:

 

·       Supports a range of higher video resolutions and faster refresh rates, including 8K 60Hz and 4K 120Hz for a captivating viewing expereince and smooth fast-action detail

 

·       Dynamic HDR displays every monent of a video at its ideal level of depth, detail, brightness, contrast and wider color gamuts, even when being viewed frame-by frame

 

·       48G cable for increased bandwidth up to 48Gbps for uncompressed HDMI 2.1 to support features including HDR and 8K video

 

·       Backward compatible with earlier HDMI versions

 

·       eARC provides support for advanced audio formats such as object-based audio. It also allows for advanced audio signal control abilities including device auto-detect.

 

·       Game Mode VRR includes variable refresh rate, which permits a 3D graphics processor to display the image at the same time it is rendered. This provides gameplay with better detail and more fluidity, it also reduces or eliminates lag, stutter and frame tearing.

 

As with all HDMI desginated products, thorough testing must be done to garner the HDMI 2.1 seal of approval. In regards to earlier HDMI specifications, HDMI 2.1 will superceded 2.0b and will continue to refernce and rely upon the 1.4b specification. HDMI 2.0 adopters will automatically have access to the HDMI 2.1 specification, HDMI 1.4b adopters will not have access. HDMI 1.4b products will continue to be tested to the 1.4b requirements. HDMI 2.1 compliance test specifications were published last year. The timeline for beginning compliance testing for HDMI 2.1 will be decided by each individual authorized testing center. 

 

To read more about the HDMI standards, check out this blog post.

 

© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, Third Floor, Suite 30, MA 01845