USB 3.1 Fasten your Seat Belts!

July 16, 2015 at 10:00 AM

 

It's a bird! It's a plane! No, it's SUPERSPEED+ USB!

Your data transfer rates will soar to heroic speeds with the launch of USB 3.1, also known as SUPERSPEED+ USB, which boasts three main advantages: speed, power delivery and the new Type-C connector.

 

As its name suggests, SUPERSPEED+ USB increases the data transfer rate from 5 Gbps to 10 Gbps. This super-charged speed makes USB 3.1 twice as fast as USB 3.0 and on par with first generation Thunderbolt technology. 

 

USB 3.1 offers a boost in power of up to 100 Watts, which means that it will charge your devices faster!  Plus, negotiation of power allows two devices to decipher which one powers the other and the power direction can be changed without switching the physical cable direction. USB 3.1 is also backward compatible with previous versions of USB as far back as USB 2.0.

 

With USB 3.1, charging becomes easier than ever with the Type-C connector with its simple, reversible design that takes the guess work and frustration out of plugging in your USB devices. The smaller and slimmer Type-C connector will replace both full-sized USB connectors as well as micro-USB connectors, though there will be USB 3.1 cables that are backward compatible with existing USB 3.0 ports.

 

Set to launch in late 2015 or early 2016, USB 3.1 is coming to market as a single-cable solution supporting video, audio, data and power.  With this super-charged USB delivering more speed, more power and a sleeker, fool-proof design, USB is likely to remain the de-facto interface connecting your devices.

 

 

© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, Third Floor, Suite 30, MA 01845