Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Bandpass Filters/RF Splitters  >  Bandpass Filters  >  5.8 GHz Bandpass Filter  >  Bandpass Filter 5.8 GHz  >  BPF5800A

5.8 GHz Ultra High Q 4-Pole Outdoor Bandpass Filter, Full Band

   Features
  • Ultra-High Quality Microwave Cavity Filter
  • Ultra Low Insertion Loss (0.5 dB nominal) & 150 MHz Bandwidth
  • Reduce Interference and Improve Performance
  • Industrial Grade, Rugged Aluminum Weatherproof Construction for Outdoor or Indoor Use
  • Provides Lightning Protection (DC Short)
5.8 GHz Ultra High Q 4-Pole Outdoor Bandpass Filter, Full Band
Click image to zoom Click image(s) to zoom
List Price 
$149.99
Your Price1-9$149.99
10-24$137.99
25-99$125.99
100-249$113.99
250-499$101.99
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

The HyperLink 5.8 GHz 4-Pole Ultra-High Q full band channel filter is ideal for co-located equipment installations. This filter is designed for full band applications. By reducing interference outside the 5800 MHz ISM band, improved performance of co-located equipment can be achieved. These bandpass filters are wide enough to pass high data rate 802.11a signals without degradation. The BPF5800 features ruged aluminum weatherproof construction and can be used indoors or outdoor.

- Ideal for high data rate 802.11a, ISM and UNII Wireless LAN applications
- Ideal for Minimizing Adjacent Channel Interference
- Compact Size
- N-Female Connectors
- Optional Mast Mounting Kit Available

   Details
L-com Item #BPF5800A
ManufacturerL-com
UPC # (More)822335067455
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • 802.11a
  • WLAN
  • Wi-Fi
  • RF
Diagram
Datasheets
Catalog Page
2D Drawing (.pdf)

Specifications


Center Frequencies 5800 MHz
Out of Band Rejection > 6 dB @ 5570 MHz
> 6 dB @ 6030 MHz
Bandwidth 150 MHz
Insertion Loss 0.5 dB nominal
Passband Ripple < 1.0 dB
Return Loss > 10 dB
Impedance 50 Ohm
Power Handling 50 Watts
Connectors (2) N-Female
Number of Cavities 4
Operating Temperature -40° F to 185° F (-40° C to +85° C)
Dimensions 2.3" x 2.3" x 1.1" (58 x 58 x 28 mm)
Weight 0.69 lbs. (0.31 Kg)

Insertion Loss / Return Loss Plots



Accessories for the 5.8 GHz Ultra High Q 4-Pole Outdoor Bandpass Filter, Full Band
Mast Mounting Kit for HyperLink Signal Filters & Splitters
Mast Mounting Kit for HyperLink Signal Filters & Splitters

Customers who bought the 5.8 GHz Ultra High Q 4-Pole Outdoor Bandpass Filter, Full Band product also bought . . .
5 Watt 5.8 GHz Outdoor 802.11a Bi-Directional Amplifiers
5 Watt 5.8 GHz Outdoor 802.11a Bi-Directional Amplifiers
2.4 GHz 5 dBi Desktop Omni Antenna - 4ft RP-SMA Connector
2.4 GHz 5 dBi Desktop Omni Antenna - 4ft RP-SMA Connector
2.4 GHz 8 dBi Omnidirectional Antenna - 12in N-Female Connector
2.4 GHz 8 dBi Omnidirectional Antenna - 12in N-Female Connector
Mast Mounting Kit for HyperLink Signal Filters & Splitters
Mast Mounting Kit for HyperLink Signal Filters & Splitters
Modular Coupler, RJ11 (6x4), Straight, 30µ
Modular Coupler, RJ11 (6x4), Straight, 30µ
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed 5.8 GHz Ultra High Q 4-Pole Outdoor Bandpass Filter, Full Band
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845