Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Bandpass Filters/RF Splitters  >  Bandpass Filters  >  4.9 GHz Bandpass Filter  >  Bandpass Filter4.9 GHz  >  BPF4900A

4.9 GHz Ultra High Q 4-Pole Outdoor Bandpass Filter, Full Band


4.9 GHz Ultra High Q 4-Pole Outdoor Bandpass Filter, Full Band

Click image to zoom Click image(s) to zoom
L-com Item # BPF4900A

List Price
$149.99
Your Price 1-9$149.99
10-24$137.99
25-99$125.99
100-249$113.99
250-499$101.99
Availability:
In Stock

Available for Same Day Shipping
Quantity  

 
The HyperLink 4.9 GHz 4-Pole Ultra-High Q full band channel filter is ideal for co-located equipment installations. This filter is designed for full band applications. By reducing interference outside the 4.9 GHz band, improved performance of co-located equipment can be achieved. These bandpass filters are wide enough to pass high data rate signals without degradation. The BPF4900A features rugged aluminum weatherproof construction and can be used indoors or outdoor.

Reduce Interference and Improve Performance
Compact Size
N-Female Connectors
Optional Mast Mounting Kit Available


L-com Item #BPF4900A
ManufacturerL-com
UPC # (More)822335074668
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Ultra-High Quality Microwave Cavity Filter & 50 MHz Bandwidth
  • Ultra Low Insertion Loss (< 1.0 dB nominal)
  • Provides Lightning Protection (DC Short)
  • Industrial Grade, Rugged Aluminum Weatherproof Construction for Outdoor or Indoor Use
  • Ideal for Homeland Security, Public Safety Services: Fire, Police and Security applications
Applications:
  • Homeland Security
  • WLAN
  • Public safety
  • RF

Specifications


Center Frequencies 4965 MHz
Out of Band Rejection > 6 dB @ 4890 MHz
> 6 dB @ 5040 MHz
Bandwidth 50 MHz
Insertion Loss < 1.0 dB nominal
Passband Ripple ≤ 1.0 dB
Return Loss ≥ 10 dB
Impedance 50 Ohm
Power Handling 50 Watts
Connectors (2) N-Female
Number of Cavities 4
Operating Temperature -40° F to 185° F (-40° C to +85° C)
Dimensions 2.3" x 2.3" x 1.1" (60 x 60 x 30 mm)
Weight 0.69 lbs. (0.31 Kg)
RoHS Compliant Yes

Insertion Loss / Return Loss Plots


Accessories for the 4.9 GHz Ultra High Q 4-Pole Outdoor Bandpass Filter, Full Band

Mast Mounting Kit for HyperLink Signal Filters & Splitters
Mast Mounting Kit for HyperLink Signal Filters & Splitters
Similar Products

 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845