L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 28th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Bandpass Filters/RF Splitters  >  Bandpass Filters  >  2.4 GHz Bandpass Filter  >  Bandpass Filter 2.4GHz Indoor  >  BPF24-806

2.4 GHz Ultra High Q 8-Pole Indoor Bandpass Filter, Channel 6 - 2437 MHz


FIL,2.4GHz 8-Pole Ch 6 Indoor
Roll over image to zoom in
L-com Item # BPF24-806

List Price$115.23
Your Price 1-9$115.23
10-24$108.32
25-99$101.40
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different type of signal filter?  

The HyperLink indoor 2.4 GHz 8-Pole Ultra-High Q Wi-Fi channel filters are ideal for co-located equipment installations. Available in seven versions for Channel 1, 3, 6, 9, 11, 13 and 14, they provide excellent adjacent channel rejection. By reducing interference from both inside and outside the band, improved performance of co-located equipment can be achieved. These bandpass filters are bi-directional, so either end can be connected to the antenna. These filters are designed to be installed indoors or in weather-resistant enclosures.

L-com Item #BPF24-806
ManufacturerL-com
UPC # (More)822335067424
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Ultra-High Quality Microwave Cavity Filter
  • Ultra Low Insertion Loss (2 dB nominal)
  • Reduce Interference and Improve Performance
  • Industrial Grade
  • Rugged Aluminum Construction
Applications:
  • Ideal for high data rate 802.11b and 802.11g Wireless LAN applications
  • Ideal for Minimizing Adjacent Channel Interference

Specifications

Center Frequencies2437 MHz - Channel 6
Out of Band Rejection>60 dB @ 2412 MHz
>60 dB @ 2462 MHz
Bandwidth (-3 dB)22 MHz
Insertion Loss3 dB nominal
Passband Ripple< 0.25 dB
Return Loss> 15 dB
Harmonic Rejection> 90 dBc
Impedance 50 Ohm
Power Handling50 Watts
Connectors(2) N-Female
Number of Cavities8
Operating Temperature-40° F to 185° F (-40° C to +85° C)
Dimensions4.3" x 2.2" x .8" (108 x 56 x 21 mm)
Weight0.69 lbs. (0.31 Kg)

Insertion Loss / Return Loss Plots


Accessories for this product . . .

Similar Products

2.4 GHz Ultra High Q 4-Pole Indoor Bandpass Filter, Channel 6 - 2437 MHz                            2.4 GHz Ultra High Q 4-Pole Indoor Bandpass Filter, Channel 6 - 2437 MHz
Your Price: $89.34
Availability: In Stock
More Info
2.4 GHz Ultra High Q 8-Pole Outdoor Bandpass Filter, Channel 6 - 2437 MHz                           2.4 GHz Ultra High Q 8-Pole Outdoor Bandpass Filter, Channel 6 - 2437 MHz
Your Price: $158.36
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz Ultra High Q 8-Pole Indoor Bandpass Filter, Channel 6 - 2437 MHz
© Infinite Electronics International, Inc.
an Infinite company