Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Bandpass Filters/RF Splitters  >  Bandpass Filters  >  2.4 GHz Bandpass Filter  >  Bandpass Filter 2.4GHz Full  >  BPF2400A

2.4 GHz Ultra High Q 4-Pole Outdoor Bandpass Filter, Full Band


2.4 GHz Ultra High Q 4-Pole Outdoor Bandpass Filter, Full Band

Click image to zoom Click image(s) to zoom
L-com Item # BPF2400A

List Price
$149.99
Your Price 1 +$100.00
Availability:
In Stock

Available for Same Day Shipping
Quantity  

Need a different type of signal filter?  

The HyperLink 2.4 GHz 4-Pole Ultra-High Q Wi-Fi full band channel filters are ideal for co-located equipment installations. These filters are designed for full band applications. By reducing interference outside the 2400 MHz ISM band, improved performance of co-located equipment can be achieved. These bandpass filters are wide enough to pass high data rate 802.11g signals without degradation.

The BPF2400 features rugged aluminum construction and is for use indoors or in weather-resistant enclosures. For outdoor applications, the BPF2400A features weatherproof construction. It is ideal for high data rate 802.11b and 802.11g Wireless LAN applications. It has N-Female Connectors, and has an optional mast mounting kit available for the outdoor model.



L-com Item #BPF2400A
ManufacturerL-com
UPC # (More)822335067448
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Ultra-High Quality Microwave Cavity Filter
  • Ultra Low Insertion Loss (.25 dB nominal)
  • For 2400 MHz Full Band Applications
  • Reduce Interference Outside the ISM Band and Improve Performance
  • Provides Lightning Protection (DC Short)
Applications:
  • 802.11b/g/n
  • WLAN
  • Wi-Fi
  • RF

Specifications

Center Frequencies 2448 MHz
Bandwidth (0.5 dB)100 MHz
Insertion Loss.25 dB nominal
Passband Ripple< 0.25 dB
Return Loss> 15 dB
Out of Band Rejection > 80 dB @ < 2000 MHz
> 60 dB @ > 2700 MHz
Impedance 50 Ohm
Power Handling50 Watts
Connectors(2) N-Female
Number of Cavities4
Operating Temperature-40° F to 185° F (-40° C to +85° C)
Dimensions3.0" x 3.0" x 1.2" (78 x 78 x 31 mm)
Weight0.84 lbs. (0.38 Kg)

Insertion Loss / Return Loss Plots


Accessories for the 2.4 GHz Ultra High Q 4-Pole Outdoor Bandpass Filter, Full Band

Mast Mounting Kit for HyperLink Signal Filters & Splitters
Mast Mounting Kit for HyperLink Signal Filters & Splitters
Similar Products

2.4 GHz Ultra High Q 4-Pole Indoor Bandpass Filter, Full Band                                       2.4 GHz Ultra High Q 4-Pole Indoor Bandpass Filter, Full Band
Your Price: $99.99
Availability: 6 Weeks
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845