Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Bandpass Filters/RF Splitters  >  Bandpass Filters  >  2.4 GHz Bandpass Filter  >  Bandpass Filter 2.4GHz Indoor  >  BPF24-403

2.4 GHz Ultra High Q 4-Pole Indoor Bandpass Filter, Channel 3 - 2422 MHz

   Features
  • Ultra-High Quality Microwave Cavity Filter, 30 MHz Bandwidth
  • Ultra Low Insertion Loss (2 dB nominal)
  • Reduce Interference and Improve Performance
  • Industrial Grade, Rugged Aluminum Construction
  • Provides Lightning Protection (DC Short)
2.4 GHz Ultra High Q 4-Pole Indoor Bandpass Filter, Channel 3 - 2422 MHz
Click image to zoom Click image(s) to zoom
List Price 
$69.99
Your Price1-9$69.99
10-24$64.39
25-99$58.79
100 +$53.19
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

The HyperLink 2.4 GHz 4-Pole Ultra-High Q Wi-Fi channel filter are ideal for co-located equipment installations. By reducing out of band interference, improved performance of co-located equipment can be achieved. These bandpass filters are wide enough to pass high data rate 802.11g signals without degradation. These filters are designed to be installed indoors or in weather-resistant enclosures. Available in five versions for Channel 1, 3, 6, 9 and 11.

   Details
L-com Item #BPF24-403
ManufacturerL-com
UPC # (More)822335070271
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Ideal for high data rate 802.11b and 802.11g Wireless LAN applications
Datasheets
Diagram
Catalog Page
2D Drawing (.pdf)

Specifications

Center Frequencies2422 MHz - Channel 3
Out of Band Rejection>45 dB @ 2372 MHz
>45 dB @ 2472 MHz
Bandwidth (-3 dB)30 MHz
Insertion Loss2 dB nominal
Passband Ripple< 0.25 dB
Return Loss> 15 dB
Harmonic Rejection> 90 dBc
Impedance 50 Ohm
Power Handling50 Watts
Connectors(2) N-Female
Number of Cavities4
Operating Temperature-40° F to 185° F (-40° C to +85° C)
Dimensions2.2" x 2.2" x .8" (56 x 56 x 21 mm)
Weight0.50 lbs. (0.23 Kg)

Insertion Loss / Return Loss Plots



Similar Products In Stock
2.4 GHz Ultra High Q 8-Pole Indoor Bandpass Filter, Channel 3 - 2422 MHz                            2.4 GHz Ultra High Q 8-Pole Indoor Bandpass Filter, Channel 3 - 2422 MHz
Your Price:   $89.99
Availability:   In Stock
    More Info

Accessories for the 2.4 GHz Ultra High Q 4-Pole Indoor Bandpass Filter, Channel 3 - 2422 MHz
2 Watt 2.4 GHz WiFi Amplifiers with Active Power Control
2 Watt 2.4 GHz WiFi Amplifiers with Active Power Control

Customers who bought the 2.4 GHz Ultra High Q 4-Pole Indoor Bandpass Filter, Channel 3 - 2422 MHz product also bought . . .
Premium SVGA Cable, HD15 Male / Male, Gray 10.0 ft
Premium SVGA Cable, HD15 Male / Male, Gray 10.0 ft
4-40  D-Sub Hardware Hex Standoffs, .195 inch Hex, Pkg/50
4-40 D-Sub Hardware Hex Standoffs, .195 inch Hex, Pkg/50
Super Thin SVGA Cable, HD15 Male / Male, 15.0 ft
Super Thin SVGA Cable, HD15 Male / Male, 15.0 ft
Duplex Fiber Coupler, ST / ST, Bronze Alignment Sleeve
Duplex Fiber Coupler, ST / ST, Bronze Alignment Sleeve
OM1 62.5/125, Multimode Fiber Cable, Dual ST / Dual ST, 3.0m
OM1 62.5/125, Multimode Fiber Cable, Dual ST / Dual ST, 3.0m
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed 2.4 GHz Ultra High Q 4-Pole Indoor Bandpass Filter, Channel 3 - 2422 MHz
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845