L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Bandpass Filters/RF Splitters  >  Bandpass Filters  >  2.4 GHz Bandpass Filter  >  Bandpass Filter 2.4GHz Indoor  >  BPF24-401

2.4 GHz Ultra High Q 4-Pole Indoor Bandpass Filter, Channel 1 - 2412 MHz


FIL,2.4GHz 4-Pole Ch 1 Indoor
Roll over image to zoom in
L-com Item # BPF24-401

List Price$93.10
Your Price 1-9$93.10
10-24$87.51
25-99$81.93
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different type of signal filter?  

The HyperLink 2.4 GHz 4-Pole Ultra-High Q Wi-Fi channel filter are ideal for co-located equipment installations. By reducing out of band interference, improved performance of co-located equipment can be achieved. These bandpass filters are wide enough to pass high data rate 802.11g signals without degradation. These filters are designed to be installed indoors or in weather-resistant enclosures. Available in five versions for Channel 1, 3, 6, 9 and 11.



L-com Item #BPF24-401
ManufacturerL-com
UPC # (More)822335072244
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Ultra-High Quality Microwave Cavity Filter, 30 MHz Bandwidth
  • Ultra Low Insertion Loss (2 dB nominal)
  • Reduce Interference and Improve Performance
  • Industrial Grade, Rugged Aluminum Construction
  • Provides Lightning Protection (DC Short)
Applications:
  • Ideal for high data rate 802.11b and 802.11g Wireless LAN applications

Specifications

Center Frequencies2412 MHz - Channel 1
Out of Band Rejection>45 dB @ 2362 MHz
>45 dB @ 2462 MHz
Bandwidth (-3 dB)30 MHz
Insertion Loss2 dB nominal
Passband Ripple< 0.25 dB
Return Loss> 15 dB
Harmonic Rejection> 90 dBc
Impedance 50 Ohm
Power Handling50 Watts
Connectors(2) N-Female
Number of Cavities4
Operating Temperature-40° F to 185° F (-40° C to +85° C)
Dimensions2.2" x 2.2" x .8" (56 x 56 x 21 mm)
Weight0.50 lbs. (0.23 Kg)

Accessories for this product . . .

Similar Products

2.4 GHz Ultra High Q 8-Pole Indoor Bandpass Filter, Channel 1 - 2412 MHz                            2.4 GHz Ultra High Q 8-Pole Indoor Bandpass Filter, Channel 1 - 2412 MHz
Your Price: $120.07
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2.4 GHz Ultra High Q 4-Pole Indoor Bandpass Filter, Channel 1 - 2412 MHz
© Infinite Electronics International, Inc.