L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Bandpass Filters/RF Splitters  >  RF Splitters  >  5.8 GHz Splitters  >  SC5802N

2-Way 5.8 GHz Signal Splitter N-Female Connectors


SPT,2-WAY 5.3-5.9 GHz NF CON
Roll over image to zoom in
L-com Item # SC5802N

List Price$122.57
Your Price 1-9$122.57
10-24$112.76
25-99$102.96
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different type of signal splitter?  

The SC5802N s a 2-way 5.3GHz - 5.9GHz signal splitter designed for the 5.3GHz IEEE 802.11a and 5.8GHz ISM/UNII Bands. It can be used to connect two antennas to one wireless bridge or for "stacking" multiple directional antennas for increased gain. The SC5802 can be used for amplified systems since it passes DC power to all ports.

Note:
To ensure proper operation, any open splitter ports should be terminated with a high quality 50 Ohm terminator. We recommend the Hyperlink ANM-TERM1 0-6 GHz 50 Ohm N-Male Terminator.

This splitter can be mounted to a wall or shelf as well as mast mounted. See accessories below.



L-com Item #SC5802N
ManufacturerL-com
UPC # (More)822335065604
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • 5.3 GHz to 5.9 GHz Frequency Range
  • Compatible with ISM, UNII and 802.11a Wireless LAN WiFi applications
  • High performance glass reinforced hydrocarbon/ceramic laminate
  • Industrial grade cast aluminum construction, weatherproof for outdoor use
  • DC power will pass to all ports
Applications:
  • Connect more than one antenna to a single radio Wireless Video Systems
  • 5.3GHz IEEE 802.11a and 5.8GHz ISM/UNII Bands
Datasheets
3D CAD Model (.step)
Accessories for the 2-Way 5.8 GHz Signal Splitter N-Female Connectors

Universal Wall / Shelf / NEMA Enclosure Mounting Bracket
Universal Wall / Shelf / NEMA Enclosure Mounting Bracket
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2-Way 5.8 GHz Signal Splitter N-Female Connectors
© Infinite Electronics International, Inc.
an Infinite company