L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Bandpass Filters/RF Splitters  >  RF Splitters  >  2.4 GHz Splitters  >  SC2402N

2-Way 2.4 GHz Signal Splitter N-Female Connector


SPT,2-WAY 2.4 GHz NF CON
Roll over image to zoom in
L-com Item # SC2402N

List Price$66.65
Your Price 1-9$66.65
10-24$61.32
25-99$55.99
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different type of signal splitter?  

HyperGain 2.4 GHz Signal Splitters / Signal Combiners are used for connecting more than one antenna to a single radio. They feature weather-proof construction and can be installed indoors or outdoors. This 2-way splitter can be used with amplified systems since they will pass DC power to all ports. HyperGain 2.4GHz WLAN Signal Splitters / Combiners are also available in 3-way and 4-way models with N-Female and RP-TNC Jack connectors.

Note:
To ensure proper operation, any open splitter ports should be terminated with a high quality 50 Ohm terminator. We recommend the Hyperlink ANM-TERM1 0-6 GHz 50 Ohm N-Male Terminator.

The SC2402N can be mounted to a wall or shelf using the optional HGX-AMOUNT02 mounting kit.

Guaranteed Quality

These products are designed and manufactured by HyperLink Technologies in the U.S.A. and are backed by Hyperlink's Limited Warranty.


L-com Item #SC2402N
ManufacturerL-com
UPC # (More)822335074996
Features:
  • Compatible with 802.11b and 802.11g Wireless LAN WiFi applications
  • Industrial grade, Cast aluminum construction
  • Weatherproof for indoor or outdoor use.
    UL 60950-22 (Annex B): Protection Against Water and IEC 60529-IP65: Protection Against Water Jets Certified
  • DC power will pass to all ports
  • RoHS Compliant Thank you for the opportunity to quote. Please find attached a copy of your sales quotation. Please contact us at 1-800-343-1455 or email us at customerservice@l-com.com for assistance with the pricing, availability, and product specifications or if you would like to place an order for these products. Best Regards,
Applications:
  • Compatible with 802.11b and 802.11g applications
  • Connect more than one antenna to a single radio

Specifications

Model:SC2402N | SC2402RTM
Type2-Way
Frequency2400 - 2500 MHz
Insertion Loss*<0.4 dBi
Impedance50 Ohms
VSWR<1.5 : 1 Typical
Power Rating25 Watts
Temperature Range -40° C to +85° C
Dimensions (L x D x H)3.5 x 1.9 x 1.3 (inches)
89 x 48 x 33 (mm)
Weight0.5 lbs. (.23 kg)
Output Port Isolation 15 dB Typical
RoHS Compliant YES

*Insertion loss figure excludes power division.


Accessories for the 2-Way 2.4 GHz Signal Splitter N-Female Connector

0-6 GHz Type N Male Terminator 50 Ohm
0-6 GHz Type N Male Terminator 50 Ohm
Universal Wall / Shelf / NEMA Enclosure Mounting Bracket
Universal Wall / Shelf / NEMA Enclosure Mounting Bracket
Similar Products

4-Way 2.4 GHz Signal Splitter N-Female Connector                                                    4-Way 2.4 GHz Signal Splitter N-Female Connector
Your Price: $90.54
Availability: In Stock
More Info
3-Way 2.4 GHz Signal Splitter N-Female Connector                                                    3-Way 2.4 GHz Signal Splitter N-Female Connector
Your Price: $87.32
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 2-Way 2.4 GHz Signal Splitter N-Female Connector
© Infinite Electronics International, Inc.