L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Audio/Video  >  Bulk Cable  >  CTL3VGA  >  CTL3VGA-250

SVGA Bulk Cable, 250 ft Spool


VGA BULK 3 COAX+STP 250FT BLK
Roll over image to zoom in
L-com Item # CTL3VGA-250

List Price$274.75
Your Price 1 +$274.75
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
This double shielded bulk SVGA cable is perfect for build it yourself situations. The three coaxial lines are double shielded enhancing video performance. In addition the bulk cable construction includes four 26AWG twisted pairs and two 26AWG conductors. Used in conjunction with our D-Sub connectors you can now fabricate your own SVGA cable assemblies. Offered in 250 ft lengths

L-com Item #CTL3VGA-250
ManufacturerL-com
UPC # (More)822335070875

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Build your own SVGA cable assemblies
  • Three double shielded 75 Ohm coaxial cables assure high quality video signal
  • Double shielded construction reduces EMI
  • Four twisted pairs and two single conductors transmit control signals
Applications:
  • Video signal transmission
  • VGA
  • SVGA
  • Digital Signage
Similar Products

Super Thin SVGA Bulk Cable, 250 ft Spool                                                            Super Thin SVGA Bulk Cable, 250 ft Spool
Your Price: $153.03
Availability: In Stock
More Info
Super Thin SVGA Bulk Cable, 500 ft Spool                                                            Super Thin SVGA Bulk Cable, 500 ft Spool
Your Price: $454.80
Availability: In Stock
More Info
SVGA Bulk Cable, 500 ft Spool                                                                       SVGA Bulk Cable, 500 ft Spool
Your Price: $550.93
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed SVGA Bulk Cable, 250 ft Spool
© Infinite Electronics International, Inc.