L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Audio/Video  >  Bulk Cable  >  CTL3VGA-_T  >  CTL3VGA-250T

Super Thin SVGA Bulk Cable, 250 ft Spool


BLK SUPER-THIN SVGA 250'
Roll over image to zoom in
L-com Item # CTL3VGA-250T

List Price$144.53
Your Price 1 +$144.53
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
This double shielded thinline bulk SVGA cable is perfect for build it yourself situations. The three coaxial lines are double shielded enhancing video performance. In addition the bulk cable construction includes nine stranded 30AWG conductors. Used in conjunction with our D-Sub connectors you can now fabricate your own thinline SVGA cable assemblies. Offered in 250 ft lengths

L-com Item #CTL3VGA-250T
ManufacturerL-com
UPC # (More)822335016972
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Build your own thinline SVGA cable assemblies
  • Three double shielded 75 Ohm coaxial cables assure high quality video signal
  • Small diameter cable for your tight fit applications
  • Nine single conductors transmit control signals
Applications:
  • Video signal transmission
  • VGA
  • SVGA
  • Digital Signage
Similar Products

SVGA Bulk Cable, 250 ft Spool                                                                       SVGA Bulk Cable, 250 ft Spool
Your Price: $234.68
Availability: In Stock
More Info
SVGA Bulk Cable, 500 ft Spool                                                                       SVGA Bulk Cable, 500 ft Spool
Your Price: $470.60
Availability: In Stock
More Info
Super Thin SVGA Bulk Cable, 500 ft Spool                                                            Super Thin SVGA Bulk Cable, 500 ft Spool
Your Price: $429.57
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Super Thin SVGA Bulk Cable, 250 ft Spool
© Infinite Electronics International, Inc.