L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Audio/Video  >  75 Ohm Coax Cable Assemblies  >  SMB Cable Assemblies  >  CC179S  >  CC179S-5

RG179 Coaxial Cable, SMB Plug / Plug 5.0 ft


CBL ASSY RG179 SMB M/M 5'
Roll over image to zoom in
CBL ASSY RG179 SMB M/M 5' CBL ASSY RG179 SMB M/M 5'
L-com Item # CC179S-5

List Price$56.94
Your Price 1-9$56.94
10-24$54.66
25-99$52.38
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

If your application requires high temperature operation then these 200 degree C cables are right for you. Terminated with crimp style SMB male allowing snap on mating. Gold plated contacts are utilized to minimize insertion loss. In addition, RG179B/U coaxial cable features a stranded center conductor for enhanced flexibility. In order to meet your immediate needs we typically stock these cables in 8 handy standard lengths.

L-com Item #CC179S-5
ManufacturerL-com
UPC # (More)822335004566

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • High temperature 75 Ohm video signal transmission
  • Operating temperature range of -70°C to +200°C satisfies a wide range of applications
  • SMB connector snap on mating feature simplifies coupling process
  • RG179B/U stranded cable center conductor enhances flexibility
  • Available from stock in 8 lengths ranging from 1 to 15 feet
Applications:
  • Video Transmission
  • Video Surveillance
  • Broadcast
  • Video Signage
2D Drawing (.pdf)
3D CAD Model (.step)
Accessories for the RG179 Coaxial Cable, SMB Plug / Plug 5.0 ft

Cartridge, 0.500" W x 16' L Nylon Cloth
Cartridge, 0.500" W x 16' L Nylon Cloth
Cartridge, 0.750" W x 16' L Nylon Cloth
Cartridge, 0.750" W x 16' L Nylon Cloth
Similar Products

RG179 Coaxial Cable, SMB Plug / Plug 1.0 ft                                                         RG179 Coaxial Cable, SMB Plug / Plug 1.0 ft
Your Price: $47.43
Availability: In Stock
More Info
Item #   Length   Availability   Price       Quantity  

CC179S-1
1.0
In Stock
 
    $47.43 
CC179S-5
5.0
In Stock
 
    $56.94 
Need a different length? Call us now!   
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed RG179 Coaxial Cable, SMB Plug / Plug 5.0 ft
© Infinite Electronics International, Inc.