Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Audio/Video  >  Cable Assemblies  >  VGA Cable Assemblies  >  CTL3VGAMM-B  >  CTL3VGAMM-20B

Premium SVGA Cable, HD15 Male / Male, Black 20.0 ft

   Features
  • Connection of a signal generating device (CPU) and a display device (Monitor)
  • Three 75 Ohm coaxial cables assure high quality video signal
  • Fully molded backshell construction is highly durable
  • Braid and foil shielding minimizes EMI
  • Available in 9 standard lengths from 3 to 200 feet.
Premium SVGA Cable, HD15 Male / Male, Black 20.0 ft
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$46.50
Your Price1-9$46.50
10-24$43.71
25-99$40.92
100-249$38.13
250-499$35.34
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type? 

These premium VGA cables feature three 75 Ohm coaxial cables to assure high quality video signal transmission. The fully molded backshells of the HD15 connectors provide a very durable assembly. Available in 9 standard lengths from 3 to 200 feet.

   Details
L-com Item #CTL3VGAMM-20B
ManufacturerL-com
NSN # (More)5995015427351
UPC # (More)822335017399
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)
# Coax3

   Applications
  • PC monitor applications
  • KVM applications
  • Video Signage
  • Projector applications
Diagram
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
SVGA HD15 Male/Male with Disconnect 20.0 ft                                                         SVGA HD15 Male/Male with Disconnect 20.0 ft
Your Price:   $80.00
Availability:   In Stock
    More Info
Standard Grade SVGA Cable, HD15 Male / Male, 20.0 ft                                                Standard Grade SVGA Cable, HD15 Male / Male, 20.0 ft
Your Price:   $32.00
Availability:   In Stock
    More Info

Accessories for the Premium SVGA Cable, HD15 Male / Male, Black 20.0 ft
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
6" Cable/Wire Ties
6" Cable/Wire Ties
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
11" Cable/Wire Ties
11" Cable/Wire Ties

Customers who bought the Premium SVGA Cable, HD15 Male / Male, Black 20.0 ft product also bought . . .
USB Adapter A-B, Shielded
USB Adapter A-B, Shielded
Slimline Gender Changer, DB37 Female / Female
Slimline Gender Changer, DB37 Female / Female
Category 6 Rated RJ45 Crimp Plug (8X8) - Shielded - Pkg/50
Category 6 Rated RJ45 Crimp Plug (8X8) - Shielded - Pkg/50
IEEE-488 In-Line Male Connector Kit
IEEE-488 In-Line Male Connector Kit
Universal Sub-Panel, 4 Category 6 Couplers, RJ45 Straight Thru
Universal Sub-Panel, 4 Category 6 Couplers, RJ45 Straight Thru
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Premium SVGA Cable, HD15 Male / Male, Black 20.0 ft
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845