L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Audio/Video  >  Digital Video Cables - HDMI, DVI, Other  >  DVI Armored Cable Assemblies  >  CTLDVISPL  >  CTLDVISPL-10

Plastic Armored DVI-D Single Link DVI Cable Male / Male 10.0 ft


CBL DVI-D M/M SL PL ARM 10'
Roll over image to zoom in
CBL DVI-D M/M SL PL ARM 10' CBL DVI-D M/M SL PL ARM 10' CBL DVI-D M/M SL PL ARM 10'
L-com Item # CTLDVISPL-10

List Price$35.58
Your Price 1-9$35.58
10-24$34.16
25-99$32.73
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
These unique cables feature a hardened PVC crush resistant jacket over our premium DVI cable to provide protection in applications where standard cables would be damaged due to excessive force. Crush resistance is 800 PSI (Pounds per Square Inch). Additional features include rugged over mold connectors, 30 microinch gold plated contacts and double shielding which protects your A/V signals from EMI/RFI.

L-com Item #CTLDVISPL-10
ManufacturerL-com
UPC # (More)822335141421
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • DVI cable assembly with plastic protective outer jacket
  • Hardened PVC material provides 800 PSI crush resistance
  • 30 microinch gold plated contact pins to minimize signal loss and insure many mating cycles
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • RoHS compliant
Applications:
  • Digital video
  • Digital Signage
  • PC display
  • Professional A/V
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Plastic Armored DVI-D Single Link DVI Cable Male / Male 10.0 ft
© Infinite Electronics International, Inc.