L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Audio/Video  >  Digital Video Cables - HDMI, DVI, Other  >  HDMI to VGA Cable  >  HDVGA-MM-7

HDMI male to VGA male cable length 7ft


HDMI-VGA male to male cable 7t
Roll over image to zoom in
HDMI-VGA male to male cable 7t HDMI-VGA male to male cable 7t HDMI-VGA male to male cable 7t
L-com Item # HDVGA-MM-7

List Price$65.13
Your Price 1-9$65.13
10-24$59.92
25-99$54.71
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

Connect your device to an HDTV with ease by using the HDMI to VGA adapter cable. Featuring HDMI male and VGA male connectors with gold contacts, 32/26AWG wire for high performance video transmission noise free transmission

L-com Item #HDVGA-MM-7
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Supports 1280 x 720p, 1920 x 1080p frequency 60Hz
  • Length 7ft
  • Plug and Play functionality
  • Color Black
Applications:
  • Can be used to connect monitors, projectors, speakers, notebooks and audio/video devices
Accessories for this product . . .

Similar Products

HDMI to DVI Dongle Cable length 3"                                                                  HDMI to DVI Dongle Cable length 3"
Your Price: $5.84
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed HDMI male to VGA male cable length 7ft
© Infinite Electronics International, Inc.