L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Audio/Video  >  Connectors  >  WPSDH15X-KIT  >  WPSDH15S-KIT

HD15 Female Waterproof Connector Kit w/Cover


CONN KIT HD15F WTR PRF W/COVER
Roll over image to zoom in
L-com Item # WPSDH15S-KIT

List Price$26.13
Your Price 1-9$26.13
10-24$24.04
25-99$21.95
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Harsh outdoor or indoor environments can destroy electronic equipment. Standard HD15 connectors are not intended to withstand contaminants such as water and dust. These waterproof kits include solder cup connectors and are available in male or female genders. The connectors will accommodate wire ranges from 30 - 20 AWG. Backshell construction features ABS housings, nylon seals, nickel plated brass thumbscrews, and rubber sealing gaskets to insure IEC IP67 rating. Order online today.

L-com Item #WPSDH15S-KIT
ManufacturerL-com
UPC # (More)822335060913
RoHS StatusNot Compliant At This Time (More)
Features:
  • Used to construct waterproof HD15 cable assemblies
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • IP67 rating provides protection under harsh conditions
  • Color: Black
Applications:
  • Industrial video transmission
  • Industrial video surveillance
2D Drawing (.pdf)
3D CAD Model (.step)
Accessories for the HD15 Female Waterproof Connector Kit w/Cover

IP67 Connector Cover for DB9 and HD15
IP67 Connector Cover for DB9 and HD15
SVGA Bulk Cable, 250 ft Spool
SVGA Bulk Cable, 250 ft Spool
Waterproof D-Sub Backshell Kit, HD15M
Waterproof D-Sub Backshell Kit, HD15M
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed HD15 Female Waterproof Connector Kit w/Cover
© Infinite Electronics International, Inc.
an Infinite company