Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Audio/Video  >  Cable Assemblies  >  DVI Cable Assemblies  >  DVIDS-RA2-XX  >  DVIDS-RA2-2M

DVI-D Single Link DVI Cable Male / Male Right Angle,Top 2.0m

   Features
  • Used to Connect DVI-D Single Link sources and displays in tight spaces
  • Low profile thumbscrews on the right angle end allow for maximum space savings
  • Connectors feature 30 micro inches gold plating providing reliable connectivity
  • Integrated ferrites help reduce the effects of EMI/RFI
  • RoHS compliant
DVI-D Single Link DVI Cable Male / Male Right Angle,Top 2.0m
Click image to zoom Click image(s) to zoom
List Price 
$23.25
Your Price1-9$23.25
10-24$21.86
25-99$20.46
100-249$19.07
250-499$17.67
Quantity  
Availability: Expected
7/5/2013


 

L-com's DVIDS-RA2-XX series cables are perfect for tight fit and confined space DVI applications. These rugged cable assemblies feature a standard DVI-D Single Link connector on one end and a right angle DVI-D Single Link connector on the other. These right angle DVI cables are designed for use in enclosures, cabinets or other confined spaces where standard DVI connector will not fit. Order online today!

   Details
L-com Item #DVIDS-RA2-2M
ManufacturerL-com
UPC # (More)822335152151
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Digital video
  • Digital Signage
  • PC display
  • Professional A/V
2D Drawing (.pdf)
3D CAD Model (.step)

Accessories for the DVI-D Single Link DVI Cable Male / Male Right Angle,Top 2.0m
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
6" Cable/Wire Ties
6" Cable/Wire Ties
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
11" Cable/Wire Ties
11" Cable/Wire Ties

Customers who bought the DVI-D Single Link DVI Cable Male / Male Right Angle,Top 2.0m product also bought . . .
Premium USB Cable Type A - B Cable, 1.0m
Premium USB Cable Type A - B Cable, 1.0m
DVI Bulkhead Adapter Female/Female
DVI Bulkhead Adapter Female/Female
DVI-D Single Link DVI Cable Male / Male Right Angle, Bottom, 3.0 ft
DVI-D Single Link DVI Cable Male / Male Right Angle, Bottom, 3.0 ft
DVI-I Single Link DVI Cable Male / Male  w/ Ferrites, 3.0 ft
DVI-I Single Link DVI Cable Male / Male w/ Ferrites, 3.0 ft
Premium USB Cable Type A - B Cable, 2.0m
Premium USB Cable Type A - B Cable, 2.0m
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed DVI-D Single Link DVI Cable Male / Male Right Angle,Top 2.0m
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845