Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Audio/Video  >  Adapters, Couplers, Splitters  >  DMB605FF  >  DMB605FF

DVI Bulkhead Adapter Female/Female


DVI Bulkhead Adapter Female/Female

Click image to zoom Click image(s) to zoom
Select View:
L-com Item # DMB605FF

List Price
$14.75
Your Price 1-9$14.75
10-24$13.28
25-99$11.80
100-249$10.33
250-499$8.85
Availability:
In Stock

Available for Same Day Shipping
Quantity  

Need a different connector end for this adapter?  

This fully populated DVI Female Bulkhead Adapter is compatible with DVI-I Single/Dual Link, DVI-D Single/Dual Link and DVI-A male connectors and are bulkhead mountable to allow coupling of two DVI cables through a bulkhead.

L-com Item #DMB605FF
ManufacturerL-com
UPC # (More)822335021532
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Coupling of two DVI devices through a bulkhead
  • Can be used as a coupler or a bulkhead mount adapter
  • Accommodates bulkhead thickness up to .06"
  • Gold plated contact pins to minimize signal loss
  • Wired straight through for feed-thru applications
Applications:
  • Digital Signage
  • High resolution monitor applications
  • Flat panel display applications
  • Digital Projection
Similar Products