L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Audio/Video  >  Adapters, Couplers, Splitters  >  DMB605FF

DVI Bulkhead Adapter Female/Female


BULKHEAD ADAPTOR DVI F/F
Roll over image to zoom in
BULKHEAD ADAPTOR DVI F/F BULKHEAD ADAPTOR DVI F/F
L-com Item # DMB605FF

List Price$7.61
Sale Price$7.35
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

This fully populated DVI Female Bulkhead Adapter is compatible with DVI-I Single/Dual Link, DVI-D Single/Dual Link and DVI-A male connectors and are bulkhead mountable to allow coupling of two DVI cables through a bulkhead. This is a closeout product. Once our inventory is depleted, it will no longer be available.

This item is non-cancelable / non-returnable. This sale price is only being offered for a limited time!


L-com Item #DMB605FF
ManufacturerL-com
UPC # (More)822335021532

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Coupling of two DVI devices through a bulkhead
  • Can be used as a coupler or a bulkhead mount adapter
  • Accommodates bulkhead thickness up to .06"
  • Gold plated contact pins to minimize signal loss
  • Wired straight through for feed-thru applications
Applications:
  • Digital Signage
  • High resolution monitor applications
  • Flat panel display applications
  • Digital Projection
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed DVI Bulkhead Adapter Female/Female
© Infinite Electronics International, Inc.