Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Audio/Video  >  Cable Assemblies  >  Multi-Coax BNC Cables  >  CTL5B  >  CTL5B-10

Deluxe RGB Multi-Coaxial Cable, 5 BNC Male / Male, 10.0 ft

   Features
  • Transmission of video or audio signals
  • Five 75 Ohm coaxial cables assure high quality video signal
  • True 75 Ohm BNC male connectors eliminate impedance mismatch
  • Fully molded BNC strain relief construction results in a highly durable assembly
  • Available in 6 standard lengths from 5 to 50 ft
Deluxe RGB Multi-Coaxial Cable, 5 BNC Male / Male, 10.0 ft
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$38.50
Your Price1-9$38.50
10-24$35.42
25-99$32.34
100-249$29.26
250-499$26.18
Quantity  
Availability: Expected
7/3/2013


 

This series of five line 75 Ohm cable is perfect for the transmission of both audio and video signals. The true 75 Ohm BNC male connectors provide impedance matched performance to assure a clean signal. The molded strain reliefs on the BNC connectors and on the cable jacket result in a durable and long lasting assembly. Individual cables are color coded Red, Green, Blue, Black and Gray to assure correct hookup. Available in 6 standard lengths from 6 to 50 ft.

   Details
L-com Item #CTL5B-10
ManufacturerL-com
UPC # (More)822335017887
RoHS StatusNot Compliant At This Time (More)
# Coax5

   Applications
  • Analog A/V applications
  • RGB
  • Graphics display systems
  • Video server
2D Drawing (.pdf)
3D CAD Model (.step)

Accessories for the Deluxe RGB Multi-Coaxial Cable, 5 BNC Male / Male, 10.0 ft
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.500" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
6" Cable/Wire Ties
6" Cable/Wire Ties
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
11" Cable/Wire Ties
11" Cable/Wire Ties

Customers who bought the Deluxe RGB Multi-Coaxial Cable, 5 BNC Male / Male, 10.0 ft product also bought . . .
Dust Cap for Fiber SC Coupler Pkg/10
Dust Cap for Fiber SC Coupler Pkg/10
Cat6 Coupler -Shielded RJ45 (8x8) Keystone Feed-thru
Cat6 Coupler -Shielded RJ45 (8x8) Keystone Feed-thru
USB Adapter A-A, Shielded
USB Adapter A-A, Shielded
RJ45 Protective Covers for Jacks, Pkg/100
RJ45 Protective Covers for Jacks, Pkg/100
USB Adapter A-B, Black
USB Adapter A-B, Black
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Deluxe RGB Multi-Coaxial Cable, 5 BNC Male / Male, 10.0 ft
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845