L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Audio/Video  >  Bulk Cable  >  R1088  >  R1088-1K

Bulk S-Video Cable, 1000.0 ft Spool


CBL BULK DUAL SVHS 1000'
Roll over image to zoom in
L-com Item # R1088-1K

List Price$475.03
Your Price 1 +$475.03
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Premium SVHS (S-Video) cable utilizes two 75 Ohm coaxial lines in a compact round PVC Jacket. Ultra flexible for pulling in ceilings or in walls. Individual cables are color coded yellow and black to assure proper termination. Offered in a 1000 ft roll.

L-com Item #R1088-1K
ManufacturerL-com
UPC # (More)822335031272
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Dual 75 Ohm coaxial cable for transmission of SVHS video signal
  • Color coded coaxial lines to assure proper termination
  • Dual 75 Ohm coaxial cables for distortion free S-Video signal
  • Flexible and compact design for ease of installation
  • Associated Mini DIN 4 connectors available
Applications:
  • Video installation
  • SVHS
  • S-video
  • 75 Ohm video
Accessories for the Bulk S-Video Cable, 1000.0 ft Spool

SVHS Mini DIN 4 Connector, Male
SVHS Mini DIN 4 Connector, Male
Mini Din 4 Female, Field Termination Connector
Mini Din 4 Female, Field Termination Connector
Similar Products

Bulk S-Video Cable, 100.0 ft Coil                                                                   Bulk S-Video Cable, 100.0 ft Coil
Your Price: $51.63
Availability: In Stock
More Info
Bulk S-Video Cable, 500.0 ft Spool                                                                  Bulk S-Video Cable, 500.0 ft Spool
Your Price: $269.70
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Bulk S-Video Cable, 1000.0 ft Spool
© Infinite Electronics International, Inc.
an Infinite company