L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Audio/Video  >  Bulk Cable  >  XLR-BULK  >  XLR-BULK-250

Bulk 2 Conductor /Double Shielded XLR Cable, 250.0 feet


BULK XLR CABLE 250 FEET
Roll over image to zoom in
L-com Item # XLR-BULK-250

List Price$125.07
Your Price 1 +$125.07
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com offers bulk 2 conductor (plus shield) XLR cable for making your own on XLR cable assemblies. This XLR bulk cable features a 95% coverage double shield design along with rugged 24 AWG conductors. L-com stocks 250 and 500 foot spools of this bulk cable to satisfy both large and small projects. Order online today!

L-com Item #XLR-BULK-250
ManufacturerL-com
UPC # (More)822335081314
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Used to build XLR style audio cables
  • 24 AWG conductors ensure cable longevity
  • Double spiral shielding defends against EMI/RFI
  • Jacket: Black PVC
Applications:
  • Pro Audio
  • Microphone patching
  • Balanced audio applications
  • MIDI
Accessories for the Bulk 2 Conductor /Double Shielded XLR Cable, 250.0 feet

3 Pin XLR Connector, Female
3 Pin XLR Connector, Female
3 Pin XLR Connector, Male
3 Pin XLR Connector, Male
XLR 3 Pin Solder Connector, Female
XLR 3 Pin Solder Connector, Female
XLR 3 Pin Solder Connector, Male
XLR 3 Pin Solder Connector, Male
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Bulk 2 Conductor /Double Shielded XLR Cable, 250.0 feet
© Infinite Electronics International, Inc.
an Infinite company