L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Audio/Video  >  Audio Cable Assemblies  >  3.5mm Cable Assemblies  >  CTL35YMF  >  CTL35YMF-5

3.5mm Male Stereo to Dual 3.5mm Jack Y cable, 5.0 ft


CBL 3.5MM Y 1-M/2-F 5'
Roll over image to zoom in
CBL 3.5MM Y 1-M/2-F 5' CBL 3.5MM Y 1-M/2-F 5'
L-com Item # CTL35YMF-5

List Price$8.11
Sale Price$8.11
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com's CTL35YMF series 3.5mm audio Y cables are perfect for splitting a single 3.5mm audio source to two 3.5mm outputs. These rugged cables are offered in several popular off the shelf lengths. Custom length versions are also available upon request. These 3.5mm Y cables feature PVC jackets and shielding to help protect against EMI/RFI. Order online today!

Inventory Closeout Item

This is a closeout product. Once our inventory is depleted, it will no longer be available.

This item is non-cancelable / non-returnable. This sale price is only being offered for a limited time!


L-com Item #CTL35YMF-5
ManufacturerL-com
UPC # (More)822335099500
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Used to split a 3.5mm audio source to two 3.5mm outputs
  • Gold plated conductors minimize signal loss and ensure reliability
  • Cable shielding reduces EMI/RFI
  • Available in 7 standard lengths from 1 to 25 ft
Applications:
  • Audio applications
  • Home theatre
  • Professional A/V
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

Stereo ThinLine Audio Cable, Male / Female, 5.0 ft                                                  Stereo ThinLine Audio Cable, Male / Female, 5.0 ft
Your Price: $9.34
Availability: In Stock
More Info
Stereo Audio Cable, Male / Female, 5.0 ft                                                           Stereo Audio Cable, Male / Female, 5.0 ft
Your Price: $12.45
Availability: 5 Days
More Info
Stereo Audio Cable, Male / Female, 10.0 ft                                                          Stereo Audio Cable, Male / Female, 10.0 ft
Your Price: $12.97
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

CTL35YMF-1
1.0
In Stock
 
    $12.63 
CTL35YMF-3
3.0
In Stock
 
    $11.68 
CTL35YMF-5
5.0
In Stock
 
    $8.11 
CTL35YMF-10
10.0
In Stock
 
    $16.98 
CTL35YMF-15
15.0
In Stock
 
    $14.60 
CTL35YMF-20
20.0
In Stock
 
    $13.10 
CTL35YMF-25
25.0
In Stock
 
    $35.51 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 3.5mm Male Stereo to Dual 3.5mm Jack Y cable, 5.0 ft
© Infinite Electronics International, Inc.