L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed November 22nd and 23rd in observance of the Thanksgiving Day holiday.
 
You Are Here:  Home  >  Audio/Video  >  Adapters, Couplers, Splitters  >  BA35FF

3.5mm Audio Bulkhead Coupler


3.5MM AUDIO PANEL MT COUPLER F
Roll over image to zoom in
L-com Item # BA35FF

List Price$9.34
Your Price 1-9$9.34
10-24$8.59
25-99$7.85
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com's 3.5mm audio bulkhead coupler offers a practical and economical way to feed audio cables through panels, wall plates and enclosures. The .50" D-hole design and lock washer ensure a secure fit. This versatile coupler is also available pre-mounted on L-com's USP2-35MM and USP4-35MM two port and four port Universal Sub Panels. Order online today!

L-com Item #BA35FF
ManufacturerL-com
UPC # (More)822335054219
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Used to connect two male 3.5mm audio cables
  • Nickel plated body for enhanced corrosion resistance
  • Bulkhead design for easy panel mounting
  • Available in pre-mounted two and four port USP panels
  • RoHS Compliant
Applications:
  • A/V Audio applications
  • Analog Entertainment systems
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 3.5mm Audio Bulkhead Coupler
© Infinite Electronics International, Inc.